IESNA:LM-63-2002
[TEST]P1295965
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3CD1MMS_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]882
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
4300.4 4293.4 4258.8 4195 4098.7 3973.3 3823.6 3661.5 3475.8 3272.7
3046.1 2784.9 2484.2 2169.6 1832.1 1498.1 853.7 478.8 289 183.6
112.9 65.8 34.6 18 11.8 7.6 4.9 2.8 2.1 2.1
2.1 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7
0.7 0.7 0 0 0 0
